??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1586.201 Support for Clamping Bar
HELP_VARIABLE
Company
Halder
Description
EH 1586. - Supports for Clamping Bar
Bill of material
1586.201 Support for Clamping Bar
BESTNR
Ref. No.
1586.201
L1
44 mm
L2
29 mm
B1
14 mm
B2
5 mm
H1
15 mm
H2
8 mm
G
Weight
60 g
Embedded user actions